IESNA:LM-63-2002
[TEST]P1559231
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-20-B2750-W2D-5000K
[LUMINAIRE]1X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 5000K CCT WITH FROSTED SMOOTH LENS
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2128
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
723.8 723.8 721.8 717.8 711.7 704.7 696.7 686.6 674.6 662.6
648.5 632.4 616.4 597.3 577.2 557.1 536.1 513 489.9 464.8
440.7 414.6 387.5 360.4 333.3 305.2 275.1 244.9 216.8 186.7
157.6 128.5 101.4 72.3 45.2 21.1 0
723.8 722.8 720.8 717.8 711.7 705.7 696.7 687.6 675.6 662.6
648.5 632.4 615.4 597.3 578.2 558.1 537.1 514 490.9 466.8
441.7 415.6 388.5 362.4 332.3 304.2 275.1 244.9 215.8 186.7
157.6 128.5 99.4 71.3 44.2 20.1 0
723.8 721.8 719.8 715.8 710.7 703.7 695.7 685.6 674.6 661.5
647.5 632.4 614.4 596.3 576.2 556.1 535.1 512 488.9 464.8
440.7 412.6 386.5 358.4 330.3 301.2 272 241.9 212.8 183.7
154.6 124.5 96.4 69.3 43.2 19.1 0
723.8 723.8 721.8 718.8 713.7 706.7 698.7 688.7 676.6 663.6
649.5 633.4 615.4 597.3 577.2 557.1 534.1 512 486.9 461.8
437.7 410.6 383.5 355.4 327.3 297.1 268 238.9 208.8 180.7
150.6 122.5 94.4 67.3 42.2 18.1 0
723.8 724.8 722.8 719.8 713.7 707.7 699.7 688.7 676.6 663.6
649.5 633.4 614.4 596.3 576.2 555.1 535.1 510 485.9 460.8
436.7 408.6 381.5 354.4 325.3 296.1 267 237.9 207.8 178.7
149.6 120.5 93.4 68.3 41.2 17.1 0
